IESNA:LM-63-2002
[TEST]P887734
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D3-830-U-MQ-TC
[LUMINAIRE]MQ
[MORE]3000K, 80 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 47.2 WATTS, 0.39 AMPS VOLTS
[_THDi]12.9%
[_PF]0.989
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4978
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 47.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1038.6 1039.5 1039.5 1038.6 1037.7 1035 1033.2 1033.2 1035 1029.7
1022.5 1012.6 1001.9 991.1 981.3 982.2 995.6 996.5 989.3 982.2
976.8 975 979.5 985.7 964.2 925.7 914.9 849.5 771.6 681.1
556.5 425.7 282.3 121.9 9.9 0 0
1038.6 1039.5 1039.5 1038.6 1037.7 1035.9 1034.1 1033.2 1035 1030.6
1022.5 1011.7 1001 991.1 981.3 984 997.4 997.4 992 984
978.6 976.8 980.4 991.1 972.3 929.3 919.4 859.4 783.2 688.2
569 430.1 285.9 124.6 9 0 0
1038.6 1039.5 1039.5 1037.7 1036.8 1035.9 1034.1 1034.1 1035.9 1031.4
1022.5 1012.6 1002.8 992.9 985.7 990.2 1008.1 1009.9 1006.4 1000.1
992.9 1000.1 1011.7 1016.2 1007.3 976.8 953.5 908.7 829.8 742
629.1 492 335.2 154.1 9.9 0 0
1038.6 1038.6 1038.6 1037.7 1036.8 1035 1034.1 1035 1036.8 1031.4
1024.3 1014.4 1004.6 995.6 991.1 1002.8 1020.7 1026.1 1025.2 1020.7
1019.8 1028.8 1054.7 1067.3 1051.2 1032.3 1022.5 969.6 897 796.7
679.3 550.2 388 198.9 11.6 0 0
1038.6 1037.7 1038.6 1037.7 1035.9 1035 1034.1 1035.9 1039.5 1033.2
1026.1 1016.2 1007.3 999.2 995.6 1009.9 1032.3 1039.5 1039.5 1037.7
1038.6 1057.4 1081.6 1104 1093.3 1080.7 1072.7 1026.1 944.5 855.8
734.8 596.8 432.8 239.3 11.6 0 0
1038.6 1038.6 1038.6 1037.7 1035.9 1035 1034.1 1036.8 1040.4 1035
1026.1 1017.1 1008.1 1001 997.4 1012.6 1036.8 1045.8 1045.8 1044
1045.8 1063.7 1095.1 1120.2 1108.5 1100.4 1097.8 1047.6 966.9 882.7
763.5 622.8 461.5 264.4 24.2 0 0
1038.6 1037.7 1038.6 1037.7 1035.9 1034.1 1033.2 1035 1039.5 1034.1
1025.2 1016.2 1007.3 999.2 995.6 1010.8 1033.2 1041.3 1039.5 1038.6
1039.5 1056.5 1083.4 1104.9 1096 1083.4 1080.7 1031.4 947.2 857.6
744.7 607.6 443.6 250 20.6 0 0
1038.6 1038.6 1038.6 1037.7 1036.8 1035 1034.1 1035 1036.8 1032.3
1024.3 1015.3 1005.5 997.4 992.9 1002.8 1022.5 1027.9 1027.9 1022.5
1022.5 1030.6 1055.6 1069.1 1056.5 1040.4 1027.9 984.8 909.6 809.2
688.2 553.8 395.2 204.3 17.9 0 0
1038.6 1038.6 1038.6 1037.7 1036.8 1035 1033.2 1033.2 1035.9 1030.6
1022.5 1012.6 1002.8 992.9 987.5 993.8 1009.9 1012.6 1009 1001.9
997.4 1003.7 1018 1022.5 1007.3 980.4 958.9 908.7 828.9 739.3
621.9 485.7 320.8 141.6 7.2 0 0
1038.6 1038.6 1038.6 1037.7 1036.8 1034.1 1033.2 1032.3 1034.1 1029.7
1021.6 1012.6 1001.9 991.1 983.1 986.6 999.2 1000.1 994.7 986.6
982.2 980.4 987.5 994.7 971.4 942.7 918.5 859.4 781.4 682
560.1 424.8 276.9 114.7 9 0 0
1038.6 1039.5 1038.6 1037.7 1036.8 1034.1 1033.2 1032.3 1034.1 1029.7
1021.6 1011.7 1001 991.1 983.1 984 997.4 998.3 993.8 985.7
981.3 980.4 984 991.1 970.5 938.2 914.9 852.2 773.4 678.4
555.6 419.4 270.6 108.4 7.2 0 0
